Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Thermal Videoscope Kits with Specialty Probe Options

FLIR VS290™

Model: FLIR VS290-33 Go to Product Support
product image

The FLIR VS290 is an industrial thermal and visual videoscope system designed to help professionals quickly and safely find hidden faults and dangers in difficult-to-access locations. Featuring a 160 × 120 true thermal imager and FLIR MSX® (VSC-IR32 and VSC-IR33 probes), VS290 videoscopes give users the power to see and measure invisible hot spots before catastrophic equipment failures can occur. The small, sleek tips allow for easy inspection through tight or confined openings, improving productivity and reducing diagnostic time. The 2-meter side-viewing probe options are CAT IV 600V safety rated—perfect for underground electrical vault inspections. The 1-meter forward-viewing probe is a practical fit for general purpose equipment and building thermal scans. All are versatile tools for the most demanding environments in utility, manufacturing, and building maintenance applications.

$5,329.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales

  • Inspect Difficult-to-Reach Areas Safely

    Quickly find hidden faults from a safer distance using the 160 × 120 true thermal imager; 2-meter options include a built-in visual camera and worklight plus MSX (Multispectral Dynamic Imaging) detail enhancement.

  • Identify, Document, and Share

    Improve workflow and communicate potential issues before they become major problems using FLIR Thermal Studio.

  • Versatile, Rugged, and Reliable

    IP67 camera tips and the IP54 videoscope unit help protect against dust and water, and CAT IV 600V-rated probes help make electrical inspections safer.

Available FLIR VS290 Probe Options

Available FLIR VS290 Probe Options

Choose one or all three! They’re easily interchangeable and field replaceable.

• VS290-21: 1-meter probe with 19 mm rounded, forward-viewing tip; thermal camera
• VS290-32: 2-meter probe with 11 mm rectangular, side-viewing tip; thermal + visual camera + worklight
• VS290-33: 2-meter probe with 19 mm rounded, side-viewing tip; thermal + visual camera + worklight

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
IR Resolution
160 × 120 pixels
Imaging & Optical
Built-in Digital Camera
Yes
Color Palettes
Iron, Rainbow, Gray, Below alarm, Above alarm
Detector Pitch
12 µm
Detector Type
Focal plane array (FPA), uncooled microbolometer
Field of view (FOV)
57° × 44°
Focus
Focus free
Gallery
Yes
Image Frequency
8.7 Hz
Image Modes
IR only, Visual only, MSX®
IR Resolution
160 × 120 pixels
Minimum Focus Distance
0.15 m
MSX
Embosses visual details on full resolution thermal image
Spectral Range
8 µm to 14 µm
Thermal Sensitivity/NETD
<100 mK
Measurement & Analysis
Accuracy
At ambient temp. 15 to 35°C (59 to 95°F) and object temp. above 0°C (32°F)
0 to 100°C (32 to 212°F): ±3°C (±5.5°F)
100 to 400°C (212 to 752°F): ±3%
Camera size (L x W x H)
Complete kit with case: 118 × 45 × 16 cm (46.46 × 17.72 × 6.3 in)
Display: 26.4 × 11 × 11 cm (10.4 × 4.3 × 4.3 in)
Probe: 212.2 × 0.69 cm (83.5 × 0.3 in)
Probe tip: 71.71 × 40.52 × 11 mm (2.8 × 1.6 × 0.4 in)
Camera weight incl battery
Complete kit with case: 13 kg (28.66 lb)
Display: 640 g (1.41 lb)
Probe: 470 g (1.04 lb)
Color Alarm (Isotherm)
Above, below
Emissivity Correction
3 pre-set and 1 custom emissivity setting
Measurement Presets
No measurement, center spot, hot spot, cold spot
Object Temperature Range
-10 to 400°C (14 to 752°F)
Spot Meter
1 in live mode
Communication & Data Storage
Communication Interfaces
USB Type-C: data transfer/power
Memory Type
Removable SD card (16 GB) included
Saved image format
Radiometric JPEG
User Interface
Display
3.5 in RGB TFT LCD (320 × 240 pixels)
Power
Battery operating time
>5 hours (full LCD brightness and worklight on)
Battery Type
Rechargeable 3.7 V Li-ion battery, charged in camera or on separate charger
General
Form Factor
Side-viewing cameras
Packaging
Videoscope display, MSX camera probe, two rechargeable batteries, battery charger, SD card, USB cable, wrist strap, hard case, printed documents
Probe Length
2 m (6.6 ft) without probe tip
Environmental & Certifications
Certifications
ETL, CE, RCM, FCC
EMC
EN 61326-1, EN 61000-6-2 (Immunity), EN 61000-4-2 (ESD), EN61000-6-3 (Emissions), FCC 47 CFR Part 15 Class B
Encapsulation
Probe Tip: IP67 (IEC 60529) , Main body/cable: IP54
Humidity (Operating and Storage)
5% to 90% relative humidity (RH) non-condensing
Operating Temperature Range
-10 to 50°C (14 to 122°F)
Safety
CAT IV 600V
Shock
25 g (IEC 60068-2-29)
Storage Temperature Range
-20 to 60°C (-4 to 140°F)
Vibration
2 g (IEC 60068-2-6)
Warranty
FLIR 2-10 warranty
Media gallery
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR VS290™ - Model: FLIR VS290-33

Change Selection

$5,329.00